IESNA:LM-63-2002
[TEST]P1389662
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-830-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (28) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9898.8
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
64.3 83.0 174.0 468.6 907.7 1245.1 1464.6 1689.5 1973.3 2302.7 2645.4 3105.9 3590.6 4043.1 4487.5 4889.2 5165.0 5261.3 
5237.2 5041.8 4795.5 4444.7 4112.7 4187.7 4533.1 4937.4 5162.3 5189.1 5138.2 5073.9 4642.8 3994.9 2615.9 254.4 
69.6 34.8 24.1 0.0 
64.3 83.0 184.7 463.2 880.9 1247.7 1475.3 1678.8 1960.0 2278.6 2650.8 3079.2 3561.1 4056.5 4498.3 4894.5 5154.2 5250.6 
5221.2 5049.8 4787.4 4442.0 4139.5 4185.0 4535.7 4913.3 5159.6 5199.8 5143.5 5068.6 4677.6 4013.6 2731.1 
299.9 69.6 34.8 26.8 0.0 
64.3 83.0 168.7 449.8 835.4 1221.0 1437.8 1654.7 1927.8 2262.5 2626.7 3060.4 3496.9 3944.0 4318.9 4664.3 4945.4 5098.0 
5124.8 5012.3 4819.6 4618.7 4439.3 4375.1 4575.9 4948.1 5229.2 5349.7 5339.0 5293.5 5007.0 4412.6 3432.6 
698.8 75.0 42.8 32.1 0.0 
64.3 80.3 149.9 393.6 768.5 1113.9 1416.4 1641.3 1882.3 2230.4 2589.2 3001.5 3446.0 3855.6 4209.1 4482.2 4723.2 4950.8 
5122.1 5165.0 5106.1 5020.4 4969.5 4974.9 5068.6 5331.0 5625.5 5839.7 5893.2 5887.9 5673.7 5199.8 4222.5 
1566.4 83.0 53.6 42.8 0.0 
64.3 77.6 131.2 297.2 623.9 982.7 1306.6 1579.7 1823.4 2117.9 2490.1 2889.1 3304.1 3719.1 4120.7 4417.9 4648.2 4827.6 
4993.6 5106.1 5210.5 5234.6 5256.0 5298.8 5392.5 5566.6 5812.9 6021.8 6088.7 6112.8 5936.1 5261.3 4241.2 
2747.1 123.2 69.6 53.6 0.0 
64.3 77.6 117.8 251.7 535.5 880.9 1229.0 1523.5 1764.5 2051.0 2380.3 2798.0 3226.4 3649.5 4053.8 4380.4 4594.6 4752.6 
4873.1 4977.5 5071.2 5156.9 5234.6 5325.6 5454.1 5617.5 5853.1 6064.6 6134.2 6128.9 5815.6 5116.8 4364.4 
3073.8 366.8 77.6 61.6 0.0 
64.3 75.0 112.5 211.5 449.8 763.1 1105.8 1429.8 1697.6 1973.3 2281.3 2685.6 3079.2 3475.4 3890.5 4222.5 4487.5 4624.1 
4712.5 4811.5 4915.9 5017.7 5138.2 5274.7 5400.6 5582.7 5810.2 6024.4 6078.0 6003.0 5571.9 4964.1 4369.7 
3132.7 725.6 91.0 69.6 0.0 
64.3 75.0 93.7 149.9 267.8 508.7 795.2 1087.1 1429.8 1735.0 2024.2 2310.7 2648.1 3017.6 3395.1 3783.4 4120.7 4348.3 4509.0 
4634.8 4758.0 4865.1 4980.2 5084.6 5186.4 5293.5 5478.2 5646.9 5622.8 5526.4 5143.5 4723.2 4027.0 3089.9 
1839.5 128.5 93.7 0.0 
64.3 72.3 80.3 101.7 149.9 238.3 407.0 629.2 880.9 1170.1 1472.6 1788.6 2101.9 2401.7 2709.7 3028.3 3379.0 3684.3 3992.2 
4246.6 4463.4 4648.2 4824.9 4977.5 5108.7 5223.9 5269.4 5229.2 5130.1 5017.7 4680.3 4254.6 3488.8 2610.6 1684.2 
498.0 115.1 0.0 
64.3 69.6 72.3 80.3 91.0 112.5 147.3 200.8 281.1 412.3 583.7 781.8 1004.1 1223.6 1494.1 1759.1 2061.7 2393.7 2744.5 3124.7 3510.2 
3861.0 4163.6 4407.2 4632.1 4800.8 4899.9 4899.9 4776.7 4645.5 3965.4 2720.4 1392.3 661.4 340.0 117.8 112.5 0.0 
64.3 66.9 66.9 66.9 69.6 69.6 72.3 77.6 85.7 96.4 109.8 128.5 147.3 171.4 203.5 246.3 297.2 361.5 449.8 570.3 736.3 961.2 1293.2 
1697.6 2233.1 2782.0 3175.6 3239.8 2964.0 2637.4 1895.7 1306.6 862.2 465.9 160.7 29.5 8.0 0.0 
64.3 64.3 64.3 64.3 61.6 61.6 61.6 58.9 61.6 61.6 64.3 66.9 69.6 72.3 72.3 75.0 77.6 83.0 88.4 99.1 117.8 139.2 184.7 265.1 412.3 
674.7 1041.6 1290.6 1151.3 966.6 500.7 243.7 107.1 37.5 18.7 10.7 5.4 0.0 
64.3 64.3 61.6 58.9 56.2 53.6 50.9 50.9 48.2 48.2 48.2 48.2 45.5 45.5 42.8 40.2 37.5 32.1 32.1 29.5 29.5 29.5 29.5 26.8 24.1 26.8 
29.5 32.1 32.1 26.8 16.1 13.4 8.0 8.0 5.4 5.4 5.4 0.0 
64.3 61.6 56.2 50.9 48.2 42.8 40.2 37.5 34.8 32.1 29.5 26.8 21.4 18.7 16.1 10.7 8.0 8.0 5.4 5.4 5.4 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 2.7 0.0 2.7 2.7 
2.7 2.7 5.4 5.4 0.0 
64.3 56.2 50.9 45.5 42.8 37.5 34.8 29.5 24.1 21.4 16.1 13.4 10.7 8.0 5.4 2.7 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 
2.7 5.4 0.0 
64.3 56.2 48.2 42.8 37.5 32.1 26.8 21.4 13.4 10.7 8.0 5.4 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 
5.4 0.0 
64.3 53.6 45.5 37.5 32.1 26.8 18.7 13.4 8.0 5.4 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 
2.7 0.0 
64.3 50.9 42.8 37.5 29.5 21.4 16.1 10.7 5.4 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 2.7 
0.0 
64.3 50.9 42.8 34.8 29.5 18.7 13.4 8.0 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 
0.0 
64.3 53.6 42.8 34.8 29.5 18.7 13.4 8.0 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
64.3 53.6 42.8 34.8 29.5 18.7 13.4 10.7 8.0 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
64.3 53.6 42.8 34.8 29.5 21.4 16.1 10.7 8.0 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
